Improve Furnace and Fired Heater Efficiency

Improve Furnace and Fired Heater Efficiency

Ensure safety, improve energy efficiency, and environmentally friendly operations.

Improve Your Fired Heater Operation

Fired heater operation is a delicate balancing act between safety, efficiency and environmental compliance. The measure of combustion efficiency is the percent O2 in the flue gas. A high level of O2 in the flue gas gives an added margin of safety for the furnace, but it has negative efficiency and environmental implications with increased NOx emissions. By controlling the set point of fuel gas on a mass flow basis, you are more closely controlling the energy feeding the combustion. If a specific gravity analyzer is added to the control scheme, even tighter control of energy flow can be achieved.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Improve Your Fired Heater Operation
Improve Furnace and Fired Heater Efficiency

Media & Case Studies

Julie  Valentine explains how Emerson enables refiners and petrochemical plants to  optimize fired heater combustion control using mass flow control.

Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.