No image available
No image available
Your request is being processed.
AVENTICS-P-SM6

AVENTICS™ Series SM6 Distance measuring sensors

Product Description

The AVENTICS Series SM6 are analog distance measuring sensors, which ensure a continuous detection of the piston movements in measuring ranges from 32 mm up to 256 mm. A control element on the sensor allows for setting of the zero point and variable selection of the distance measurement range. The compact sensors are also easy to mount – either directly in the cylinder slot or to the profile using clamp mountings.

Products

Search
1-10 of 16 results for Products
:
kr2,852.01
kr2,913.85
kr3,180.50
kr3,241.75
kr3,467.37
kr3,508.64
kr4,052.46
kr4,072.68
kr4,366.10
kr4,330.09

Features

  • Zero point and measurement range settings via teach-in button
  • High accuracy and linearity
  • Excellent repeatability and reliability through proven hall sensors
  • Choice of any mounting position and cable exit
  • Mounting from above in the 6 mm slot (“drop-in” mounting)

Parts & Accessories

Search
1-10 of 16 results for Parts & Accessories
:
kr165.65
kr176.40
kr235.67
kr328.61
kr149.87
kr155.01
kr170.44
kr174.77
kr179.91
AVENTICS™ Round plug connector, Series CON-RD 1834484144
Electrical Connection Type 2
open cable ends
Cable Option
with cable
Number of Poles 2

Cable Exit 1
straight
availability
Same Day
Electrical Connection Type 2
Cable Option
Number of Poles 2
Cable Exit 1
availability
open cable ends
with cable

straight
Same Day
QuickShip
kr277.17

Documents & Drawings