ind-fb-rmt-flour_mill_obtained_complete_silo_inventory_knowledge_and_improved_delivery_scheduling-H008

Stybel achieves complete silo inventory knowledge using 3D Solids Scanners




RESULTS

  • Improved inventory management
  • Real time view of material build-up
  • Increased production efficiency
  • Improved delivery scheduling

APPLICATION

Volume measurement of grain, flour and solid additives.

CUSTOMER

Stybel, Israel

CHALLENGE

The Stybel group imports wheat and other grains for production of a wide range of milled products. The Stybel group operates five flour mills and two storage facilities throughout Israel, and in 2013 opened the largest flour mill in Israel, with the capacity to supply flour to 20% of the country’s population.

When planning the construction of the new mill, Stybel wanted to ensure efficient material supply and delivery throughout the entire production process. To do this, they required real time visibility to the amount of material in each bin. With solids, this is a measurement challenge for a number of reasons. The surface is uneven and changes as the silo is filled or emptied. It is often a dusty environment which can obstruct the measurement reading for many technologies. And lastly, some of the materials tend to build up and stick on walls which means that they occupy space but may not truly be available for production. All these parameters make it difficult to know how much material is in the bin and how much capacity is available for the addition of more material.

Not having good visibility to material supply can mean unexpected production loss due to lack of material, the risk of overfilling a silo due to inadequate capacity, and inefficiency in scheduling material deliveries.

prod-rmt-solids_measurements-solids_zoom

The 3D Solid Scanners were installed on all the solid material silos in the mill.


SOLUTION

The new facility required inventory tracking abilities on all silos to support production control. After investigating the solids level solutions available on the market, Stybel selected the Rosemount 3D Solids Scanner as the inventory tracking solution for all 90 silos in the mill because the scanners proved to be reliable measurements for the dusty conditions and they could provide the desired data for the plant.

The 3D Solids Scanner allowed Stybel to have complete visibility to their solids materials inventory throughout the plant; from raw material supply, to processing and finished goods. It provided graphical detail of the exact material volume of each vessel as well as the numerical details for volume and level. It also showed them where material was building up on walls without needing to do a manual inspection. The scanners' data was integrated into a SCADA system allowing Stybel to use the information from the 3D Solids Scanners to manage inventory throughout the plant, from ordering raw materials, through tracking inventory in process to planning the shipping schedule.


Aandrijvingen
Producten - Geavanceerde industriële software
Prestatiebeheer voor productiefaciliteiten
Producten - Automatiseringssoftware
Bedienings- & veiligheidssystemen
Industriële en commerciële verlichting
Industriële en fabrieksautomatisering
Meetinstrumenten
Operations Management Software producten
Professioneel gereedschap
Regelaars
Industriële en commerciële verlichting
Kleppen
Lassen, assemblage & reiniging

Verken Emerson

Go Boldly

Met aansturen op meer focus op inclusie en machtiging, is de bedrijfscultuur van Emerson toonaangevend met een enkele softwareportefeuille en helpt klanten om nieuwe automatiseringstechnologieën te verkennen. 

Meer lezen...
Klik om verder te gaan met lezen Go Boldly
DJ die speelt voor een volgepakt huis met lichtstralen die van achteren omhoog gaan

Loopbanen

Laten we anders denken. Bij Emerson sluit u zich aan bij een getalenteerd, toegewijd team van gemotiveerde professionals die een gezamenlijke passie delen voor vooruitgang en excellentie. Bekijk onze huidige mogelijkheden. Laten we er samen voor gaan.

Meer lezen...
Klik om verder te gaan met lezen Loopbanen
Drukke vergaderruimte en hal in kantoor

Investeerders

NYSE: EMR
$139.43
$1.88
(0.0%)
52 Week High:$165.15
52 Week Low:$114.83
05/11/20264:00 PM
Quotes delayed at least 15 minutes

Informatie voor investeerders

Jaarverslag 2023

Bekijk details over onze vooruitgang en prestaties in 2023. We hebben onze financiële doelstellingen overschreden, met het aanstippen van ons 67ste jaar van opeenvolgende verhoogde dividenden, en we hebben een sterker groeiende, meer coherente automatiseringsportefeuille opgebouwd, onder andere prestaties. We zijn goed gepositioneerd om versnelde waardecreatie uit te voeren en hierop aan te sturen voor onze aandeelhouders, nu en in de toekomst.

Emerson ontwikkelt en levert technologieën, software en services om meer duurzaamheid, efficiëntie en veiligheid voor essentiële sectoren mogelijk te maken.

Milieu

Strategieën van ecologische duurzaamheid zijn een essentiële prioriteit voor industriële fabrikanten over de hele wereld. Emerson helpt partners om vooruitgang te boeken. Mogelijk maken van een meer milieubewuste aarde zit verankerd in ons bedrijfsdoel: wij sturen aan op innovatie die de wereld gezonder, veiliger, slimmer en duurzamer maakt.

Meer lezen...
Klik om verder te gaan met lezen Milieu
Man die voor windmolens staat, en een tablet gebruikt

Maatschappij

Wij zijn gericht op het opbouwen van een cultuur die werknemers sterkt om elke dag hun meest authentieke zelf te zijn op het werk. Investeren in mensen is de sleutel voor het aansturen op het succes van Emerson over de hele wereld.

Meer lezen...
Klik om verder te gaan met lezen Maatschappij
Maatschappelijke verantwoordelijkheid

Toezicht

Wij nemen de nodige stappen om ervoor te zorgen dat ons bedrijf verantwoordelijk en in overeenstemming met het Emerson-doel handelt.

Meer lezen...
Klik om verder te gaan met lezen Toezicht
Toezicht en verantwoording
Beeld van een stadslandschap met lichtstrepen en beweging

Hernieuwbaar komt samen met betrouwbaar: hoe slimmere software schonere energie mogelijk maakt

Wij bieden de oplossingen die onze klanten nodig hebben om hernieuwbare, betrouwbare energie te genereren en hun eigen duurzaamheids- en bedrijfsdoelen te bereiken. 

Meer informatie
Voor gebruik van deze website moet JavaScript worden ingeschakeld.