AVENTICS-A572A00000017xx

AVENTICS™ Base plate, series XV03, working connections on bottom A572A00000017xx

QTY:

Product Description

The AVENTICS XV03 Compact series provides a reliable basis for both compact handling systems and complex automation solutions. It comprises a wide range of valve functions and accessories as well as the required electrical connectivity for all requirements in factory automation and other industries. The associated XVES Connectivity module allows for connection options ranging from simple direct control via D-SUB or terminal strips to a variety of fieldbus protocols. Our one-of-a-kind online configurator makes it easy to configure the complete valve system, including accessories, so that it is perfectly tailored to your application needs.

Specifications

Type
Base plate
Min. working pressure
-0.95 bar
Max. working pressure
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Number of valve positions
42
Housing material
Aluminum, anodized
Seal material
Hydrogenated nitrile butadiene rubber
Screws material
Stainless Steel
Operational voltage
24 V
Power consumption
0,55 W/coil (hold)

Features

  • Optimized flow to size
  • Easy and flexible custom specific configurations via online configurator
  • Broad connectivity through terminal strip, multipol, or fieldbus connection
  • Multiple pneumatic connection directions as side, bottom and top
  • Low energy consumption
  • Wide range of accessories as shut-off, supply modules, speed modules and regulators
  • Webserver and diagnosis
  • Global availability and universal threads to support regional demands
  • Robust aluminium base plate and ready for cabinet assembly

Parts & Accessories

Search
0 results in Products

Documents & Drawings