Explosion Proof Solenoid Valves
Explosion-proof solenoid valves are engineered to function in hazardous areas. ASCO’s explosion-proof valves are designed to contain explosions in an encapsulated solution without causing external hazard. Built to support safe operation in challenging environments, the ASCO valves’ designs provide safety and reliability. Many valves are certified according to Safety Integrity Level (SIL) requirements, as well as certifications covering main areas of the world like ATEX, IECEx, NEMA, UL, CSA, CCC, INMETRO, KOSHA, and PESO.
Klik om verder te gaan met lezen Explosion Proof Solenoid Valves
Explosion Proof Solenoid Valves
Compare Products
The maximum number of products that can be compared is 4. Please refine your selection.
Dismiss