No image available
No image available
Your request is being processed.
Emerson-Wireless 781S Smart Antenna

Emerson Wireless 781S Smart Antenna

Product Description

The Emerson Wireless 781S Smart Antenna is designed specifically for use with the Emerson 1410S Gateway. This antenna allows for placement up to 1,300 feet (400 meters) away from the gateway, making it possible to position the gateway in an easily accessible location or less hazardous area. Additionally, the Emerson Wireless 781S can be ordered with a remote antenna adapter to be paired with a high-gain antenna kit, to further extend your network's range. This solution provides industrial facilities with improved scalability and flexibility for developing a robust wireless infrastructure.

Specifications

Power Supply
Input voltage: 10.5-30 VDC
Communication Protocol
IEC 62591 (WirelessHART), IEC 62734
Connection Type(s)
In: DC power (2-wire)
I/O: RS-485 (2-wire)
Antenna Type
Integrated omni-directional antenna
Mounting
Pole Mount
Bracket Mount
Certifications/Approvals
USA, Canada, ATEX, IECEx, China, Japan, INMETRO

Features

  • Integrated intrinsically safe outputs to Class 1/Div 1 or Zone 0/1 locations offers improved accessibility
  • Extensive antenna wiring distance of up to 1300 feet (400 m) for increased installation flexibility
  • Customizable networks and installation allow users to create a wireless field network to fit the needs of even the most challenging applications and site requirements
  • > 99% data reliability with industry-proven security
  • Increased network capacity allows users to strengthen or add to WirelessHART networks seamlessly while connecting with host systems and data applications
  • Configurable to include 30 feet of cable or make use of your own cable to customize the mounting of your Emerson Wireless 781S
  • An optional remote antenna adapter with a high-gain antenna kit allows even more flexibility in accommodating the most challenging applications

Documents & Drawings