AVENTICS-R412027820

AVENTICS™ Bearing block AB7-HD, Series CM1 R412027820

€86.04
QTY:

Product Description

CM1-AB7-032-AISI316-ISO15552

Specifications

Version
Corrosion-resistant version, suitable for robust mechanical engineering applications, with fixed bearing
Standardization
ISO 15552
Piston diameter
32 mm
Swivel bearing Ø
10 mm
Housing material
Stainless Steel
Screws material
Stainless Steel