AVENTICS-0493833103

AVENTICS™ Pilot valve 0493833103

€192.09
QuickShip QuickShip
QTY:

Product Description

15MM-IP67-M8-500MM

Specifications

Activation
Electrically
Working pressure min.
0 bar
Working pressure max
10 bar
DC operating voltage
24 V
Manual override
without detent
Pilot valve width
15 mm
Power consumption DC
2.2 W
Cable length
0.5 m
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Protection class with connection
IP67
LED status display
Green
Duty cycle
100 %
Weight
0.058 kg

Documents & Drawings