No image available
No image available
Your request is being processed.
Emerson-P-IC694ALG390

PACSystems™ RX3i Analog Output module, voltage, 2 channel

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC694ALG390
Analog Output Count & Type
2 Channel; -10 V to +10 V
Resolution & Speed
13 Bit; 5mS
Current Consumption
32mA @5VDC, 120mA @24VDC Isolated
Agency
UL, UL HAZLOC, CE EMC & LV Directives
Approvals
Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR
Mounting Format
RX3i Rack

Features

  • High-speed and patented technology for faster throughput
  • Each Channel converts 13 bits to +/-10 volts each scan.
  • Can be installed in any I/O slot in an RX3i system
  • Jumper configurable to default to 0 volts or Hold-Last-State if the CPU goes into Stop or Reset

Documents & Drawings