The AVENTICS Series SPRA electric rod-style actuators are the ideal solution to perform fast and powerful linear movements. They are very flexible, precise and energy efficient, improving sustainability and Total Cost of Ownership (TCO). The modular concept of the Series SPRA enables easy connection to your preferred motor and control system, saving you time and costs on design and programming. The Series SPRA is ISO 15552 compliant and uses high-grade materials – such as a IP54S sealing system, ensuring a high level of reliability even in harsh conditions.
Recommended |
Bore Size
|
32 mm
|
Stroke Length
|
50 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
100 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
150 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
200 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
300 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
400 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
50 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
3 mm
|
availability
|
Same Day
|
Bore Size
|
32 mm
|
Stroke Length
|
100 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
3 mm
|
availability
|
Same Day
|
Bore Size
|
32 mm
|
Stroke Length
|
150 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
3 mm
|
availability
|
Same Day
|
Bore Size
|
32 mm
|
Stroke Length
|
200 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
3 mm
|
availability
|
Same Day
|
Door het selecteren van een nieuw land/regio, kan/kunnen product(en) niet beschikbaar zijn en items in uw winkelwagentje worden verwijderd. Neem contact met ons op voor hulp.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.