Next Gen Photo
Next Gen Flow Computers

Bringing new technology and significant enhancements to the oil & gas industry

Emerson’s new flow computer family provides a new solution to flow metering and flow computing where challenges with power, safety and measurement accuracy are addressed, delivering a more convenient approach to remote oil and gas production sites.

The entire family of flow computers provides API compliant gas measurement for single or dual meter runs. Extensive alarming, reporting, and event log capabilities provide operators with the required data to ensure optimal measurement certainty and production efficiency.


FB1100 & FB1200

The FB1100 and FB1200 serve the explosion-proof environment with an ultra-compact design including integral sensor, battery, and I/O options, providing high integrity fiscal metering with many different flow meter technologies.


FB2100 & FB2200

The FB2100 and FB2200 models are packaged for C1D2 hazardous area locations and provide additional I/O capacity and capability along with a packaged enclosure designed to minimize installation time.

New Innovative Features include:

  • MobileSCADA - enhances personnel safety by allowing a technician to use their laptop or tablet from within the comfort of their vehicle and avoid hazardous areas. This is a feature where the flow computer will host its own secured Wi-Fi network. Once the secured connection is made, the technician can then easily download metering reports and make operational changes to the configuration of the flow computer, provided they have the required security credentials. This improves s operational efficiency by allowing the technician to access data faster.
  • Interactive Display - allows the field technician to securely log in and not only view the data, they can also make operational or configuration changes to the flow computer. Through the unique design of the interactive display, the “buttons” are used to navigate the user friendly menus while maintaining the full hazardous area approval. This innovative solution will allow the field technician to make changes without compromising safety. 
  • Simplified Configuration - FBxConnect, Emerson’s next generation configuration tool simplifies the process with user-friendly wizards and “fill in the blanks” configuration. This includes software to support required calibration or orifice plate changes while maintaining flow calculations.

The new flow computers also come with the latest Rosemount™ multivariable measurement sensor technology, providing high accuracy differential pressure and static pressure measurement with long term stability to help improve production efficiency.


Emerson’s next generation of Flow Computers will have more information available soon.

Aandrijvingen
Producten - Geavanceerde industriële software
Prestatiebeheer voor productiefaciliteiten
Producten - Automatiseringssoftware
Bedienings- & veiligheidssystemen
Industriële en commerciële verlichting
Industriële en fabrieksautomatisering
Meetinstrumenten
Operations Management Software producten
Professioneel gereedschap
Regelaars
Industriële en commerciële verlichting
Kleppen
Lassen, assemblage & reiniging

Verken Emerson

Go Boldly

Met aansturen op meer focus op inclusie en machtiging, is de bedrijfscultuur van Emerson toonaangevend met een enkele softwareportefeuille en helpt klanten om nieuwe automatiseringstechnologieën te verkennen. 

Meer lezen...
Klik om verder te gaan met lezen Go Boldly
DJ die speelt voor een volgepakt huis met lichtstralen die van achteren omhoog gaan

Loopbanen

Laten we anders denken. Bij Emerson sluit u zich aan bij een getalenteerd, toegewijd team van gemotiveerde professionals die een gezamenlijke passie delen voor vooruitgang en excellentie. Bekijk onze huidige mogelijkheden. Laten we er samen voor gaan.

Meer lezen...
Klik om verder te gaan met lezen Loopbanen
Drukke vergaderruimte en hal in kantoor

Investeerders

NYSE: EMR
$144.24
$0.59
(0.0%)
52 Week High:$165.15
52 Week Low:$100.69
04/22/202610:27 AM
Quotes delayed at least 15 minutes

Informatie voor investeerders

Jaarverslag 2023

Bekijk details over onze vooruitgang en prestaties in 2023. We hebben onze financiële doelstellingen overschreden, met het aanstippen van ons 67ste jaar van opeenvolgende verhoogde dividenden, en we hebben een sterker groeiende, meer coherente automatiseringsportefeuille opgebouwd, onder andere prestaties. We zijn goed gepositioneerd om versnelde waardecreatie uit te voeren en hierop aan te sturen voor onze aandeelhouders, nu en in de toekomst.

Emerson ontwikkelt en levert technologieën, software en services om meer duurzaamheid, efficiëntie en veiligheid voor essentiële sectoren mogelijk te maken.

Milieu

Strategieën van ecologische duurzaamheid zijn een essentiële prioriteit voor industriële fabrikanten over de hele wereld. Emerson helpt partners om vooruitgang te boeken. Mogelijk maken van een meer milieubewuste aarde zit verankerd in ons bedrijfsdoel: wij sturen aan op innovatie die de wereld gezonder, veiliger, slimmer en duurzamer maakt.

Meer lezen...
Klik om verder te gaan met lezen Milieu
Man die voor windmolens staat, en een tablet gebruikt

Maatschappij

Wij zijn gericht op het opbouwen van een cultuur die werknemers sterkt om elke dag hun meest authentieke zelf te zijn op het werk. Investeren in mensen is de sleutel voor het aansturen op het succes van Emerson over de hele wereld.

Meer lezen...
Klik om verder te gaan met lezen Maatschappij
Maatschappelijke verantwoordelijkheid

Toezicht

Wij nemen de nodige stappen om ervoor te zorgen dat ons bedrijf verantwoordelijk en in overeenstemming met het Emerson-doel handelt.

Meer lezen...
Klik om verder te gaan met lezen Toezicht
Toezicht en verantwoording
Beeld van een stadslandschap met lichtstrepen en beweging

Hernieuwbaar komt samen met betrouwbaar: hoe slimmere software schonere energie mogelijk maakt

Wij bieden de oplossingen die onze klanten nodig hebben om hernieuwbare, betrouwbare energie te genereren en hun eigen duurzaamheids- en bedrijfsdoelen te bereiken. 

Meer informatie
Voor gebruik van deze website moet JavaScript worden ingeschakeld.