No image available
No image available
Your request is being processed.
Rosemount-2405 Monitoring Hub

Rosemount™ 2405 Monitoring Hub

Product Description

The Rosemount 2405 Monitoring Hub is a simple yet powerful tank monitoring device that provides tank and inventory data both in the field and in the control room. This all-in-one device integrates a data concentrator, display, and communication unit into a versatile solution. Designed to deliver full inventory control and monitoring of multi-tank assets, it ensures optimal product availability through real-time measurements and data logging. The hub enables flexible system configurations with digital HART Multidrop communication, integrating tank level, temperature, and pressure measurements into reliable inventory insights, resulting in optimized inventory, increased efficiency, reduced complexity, and enhanced flexibility.

Specifications

Interface
Graphical field display and integrated webserver
Number of Tanks
Up to 8
Field Communication
HART® multi-drop
Host Communication
Modbus TCP/IP (Ethernet), HART IP
Input
2 x Sensor Inputs (HART® multi-drop), 4 x Digital inputs
Output
3 x Analog outputs, 6 x Relay outputs, 1 x Ethernet
Power Supply
24-48 VDC, 100- 240 VAC 50/60 Hz
Ambient Temperature
-40 to +140 °F (-40 to +60 °C)
Enclosure Rating
IP66/67, Type 4X
Certifications/Approvals
ATEX, IECEx, USA, Canadian, see full specs for complete list of certifications

Features

  • Modern Interface
    Easy navigation, a full-color screen, and rich inventory visualizations—available via both a local field display and a remote web server - include volume, volume utilization, level, and volume rate.
  • Simplified and fast configuration
    Reduce system complexity with intuitive configuration and step-by-step wizard guidance. Connect the Rosemount™ 2405 Monitoring Hub with:
    Rosemount™ 3408 or Rosemount™ 5300 level transmitters - for Chemical applications
    Rosemount™ 5408 level transmitter - for Metals and Mining applications
    Rosemount™ 1408 level transmitter - for Food and Beverage applications
    Rosemount™ 1208 level transmitter - for complete inventory control and tank monitoring in Water and Wastewater applications
  • Versatility
    Eliminate the need for multiple monitoring and communication devices by combining the data concentrator, display and communication unit into a one tank monitoring device.
  • Enhanced Connectivity and Flexibility
    Digital HART multidrop allows loop-powered instruments, enabling flexible use of transmitters. Modbus TCP enables connectivity into Inventory management software’s.
  • Supportive troubleshooting and simplified alarm capabilities minimize downtime and empower personnel to make fast decisions.

Documents & Drawings