AVENTICS™ Compressed air tubing, Series TU1-F-PUR-CERT R412027708

€3.58
QTY:
50 M

Product Description

TU1-F-PUR-006-0100-TR-0050-CERT

Specifications

External Ø
6 mm
Bending radius min. at 20 °C
30 mm
Wall thickness
1 mm
Color
Transparent
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
suitable for use in food processing
suitable for use in food processing
Delivery unit length
50 m
Weight per meter
0.019 kg
Material
Polyether polyurethane