AVENTICS-R412014486

AVENTICS™ Duo plastic tubing, Series TU2-S-PUR R412014486

€6.82
QuickShip QuickShip
QTY:
100 M

Product Description

TU2-S-PUR-008-0115-BUBK-0100

Specifications

External Ø
8 mm
Bending radius min. at 20°C
30 mm
Wall thickness
1.15 mm
Color
Blue-black
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
100 m
Weight per meter
0.06 kg
Material
Polyester polyurethane

Documents & Drawings