AVENTICS-R412010045

AVENTICS™ Blanking screw with O-ring, Series FPT R412010045

€31.74
QuickShip QuickShip
QTY:

Product Description

FPT-C-RBA-G018

Specifications

Compressed air connection type
External thread
Port G
G 1/8
Type
FPT-C-RBA
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
150 °C
Delivery unit
2 piece
Material
Stainless Steel
Seal material
Fluorocaoutchouc