AVENTICS-1820209000

AVENTICS™ Sealing ring 1820209000

€0.59
QuickShip QuickShip
QTY:

Product Description

DIN7603-A-10X13,5X1-AL

Specifications

Port G
G 1/8
Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
100 °C
Delivery unit
100 piece
Housing material
Aluminum

Documents & Drawings