Throttle Valves
A throttle valve or throttling valve is an integral component in many fluid control systems. It is designed to regulate the flow rate of a process fluid by modulating the flow passage through adjustable openings. Throttle valves from Emerson are available in specialized versions with integrated silencers and screw-in variants and are suitable for applications in oil and gas production, automotive fuel management systems, HVAC, and water treatment systems.
Klik om verder te gaan met lezen Throttle Valves
Throttle Valves
Compare Products
The maximum number of products that can be compared is 4. Please refine your selection.
Dismiss