Optimize Your Operations Management to Drive Performance

Getting the most out of your operations requires a control system that’s optimally configured for the process state. That’s where DeltaV™ AgileOps software can help. This powerful software suite monitors operational performance, such as alarm and safety systems, while providing a consistent reporting toolset across the enterprise. Our software is scalable to meet the functionality requirements of any size operation, providing you with the consistency, insight, and reliability to easily maintain operational efficiency.

Meer lezen...
Klik om verder te gaan met lezen Optimize Your Operations Management to Drive Performance
AgileOps Operations Management Software

Featured Products

DeltaV AgileOps is scalable to meet the functionality of any size operation, with six key features all performing a specific task to improve Operations Management.

Operations Management

DeltaV AgileOps Performance Analytics

Monitor alarm and event metrics across the unit, site or enterprise.

AgileOps Performance Analytics

Operations Management

DeltaV AgileOps Database

Online system configuration database, including alarms, compatible with ISA 18.2 and IEC 62682.

AgileOps Database

Alarm Management

DeltaV AgileOps Dynamics

Allows the alarm configuration to change based on the operating state of your facility.

AgileOps Dynamics

Alarm Management

DeltaV AgileOps Alarm Shelving

Advanced alarm shelving to reduce nuisance alarms and shelve by design.

AgileOps Alarm Shelving

Safety Instrumented System (SIS)

DeltaV AgileOps Safety Integrity

Monitor and report on safety instrumented function (SIF) health and usage.

AgileOps Safety Integrity

Operations Management

DeltaV AgileOps Operational Limits

Monitor and report on operational data such as bypasses, interlocks, operating envelopes and IOWs. 

AgileOps Operational Limits
AgileOps Operations Management Software

AgileOps Operations Management Software

DeltaV AgileOps
Managing facilities can be complex, requiring a delicate balance to optimize performance, ensure safe operations, and monitor or maintain system health. You're constantly facing a steep set of challenges, including operator overload, incidents...
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • subtitles off, selected

      DeltaV AgileOps

      Do you have loss of production due to alarm floods?

      Easily Maintain Operational Efficiency with DeltaV AgileOps

      Managing facilities can be complex, requiring a delicate balance to optimize performance, ensure safe operations, and monitor or maintain system health. You’re constantly facing a steep set of challenges, including operator overload, incidents that can cause shutdowns and lost production, and concurrently monitoring software on multiple control systems – all contributing to ineffective operations management. AgileOps removes the chaos, providing you with the consistency, insight, and reliability to easily maintain operational efficiency.

      Minimize Operator Overload
      Minimize Operator Overload

      AgileOps provides valuable operator performance insight, with tools to automate or remedy issues and identify control change improvements – shifting the operational focus to more proactive tasks.

      Reduce Shutdowns and Lost Production due to Operator Error
      Reduce Shutdowns and Lost Production due to Operator Error

      AgileOps helps reduce both the number and scale of incidents by adjusting configuration to match the operating state, continuously processing and contextualizing data in real-time, as well as providing clear instruction on the proper corrective actions.

      Meet Industry Standards
      Meet Industry Standards

      AgileOps provides powerful dashboards and reports to monitor alarm and event metrics while tracking key performance indicators across the unit, site or enterprise.

      Concurrently Monitor Software on Multiple Control Systems
      Concurrently Monitor Software on Multiple Control Systems

      AgileOps is system agnostic, with pre-built connections compatible with nearly all control-systems.

      Connect with Us

      Voor gebruik van deze website moet JavaScript worden ingeschakeld.

      Wij zijn online, wil je chatten ?