No image available
No image available
Your request is being processed.
Kunkle Valve-P-Model 299 Drip Pan Elbow

Kunkle Valve Model 299 Drip Pan Elbow

Product Description

Provides a means to handle condensate from safety valves used in steam applications

Features

  • Model 0299-H: used for safety valve outlet size of 2” (DN 50).
  • Model 0299-J: used for safety valve outlet size of 2½” (DN 65).
  • Model 0299-K: used for safety valve outlet size of 3” (DN 80).
  • Model 0299-M: used for safety valve outlet size of 4” (DN 100).
  • Model 0299-P: used for safety valve outlet size of 6” (DN 150).
  • Model 0299-Q: used for safety valve outlet size of 8” (DN 200).

Documents & Drawings