Branson TPM401

Product Description

Designed for heat staking, thermal insertion, swaging, degating and date stamping

Specifications

Tooling Platen
546 W x 241 D mm
Tooling Stroke
102 mm
Throat Depth
222 mm
Pneumatic Requirement
Clean (5 micron), dry air, 552 kPa (80 psi)@20 CFM Max
Weight
Approx. 295 kg
Weight
Actuation
Pneumatic
Cooling System

Features

  • Automation Direct 205 PLC with 6" operator interface touch screen
  • 5" bore, 4" stroke (1 ton) press cylinder with 4 precision twin die set ball bushing, 4 hardened steel shafts, including fine adjustment features for platen height
  • Temperature control monitoring and alarm
  • 23-1/2" maxium working height without upper and lower tooling
  • Dual speed downward traverse, rapid traverse down flow control, slow traverse down flow control and traverse up flow control
  • Full positional feedback for software control of beginning and end of stroke, plus slow speed position
  • On/off ramp and soak, post cooling and shuttle control
  • Pressure regulator, gauge and filter with lcok out/tag-out