AVENTICS-1825805368

AVENTICS™ Rear eye, Series MP4-HD 1825805368

Ft8,378.00
QuickShip QuickShip
QTY:

Product Description

CM1-MP4-016-AL

Specifications

Version
Suitable for robust mechanical engineering applications, for clevis mounting MP2 and AB3
Piston diameter
16 mm
Material
Die-cast aluminum
Screws material
Steel, chrome-plated

Documents & Drawings