ASCO™ 34900030

Ft35,413.00
QuickShip QuickShip
QTY:

Product Description

PNEUMATIC ACCESSORY SERIES 346 ADJUSTABLE PRESSURE SWITCH SUBBASE MOUNTED 0.5 TO 10 BAR VE

Specifications

Body Material
Engineered Plastics
Product Type
Accessories
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Product Weight
0.15 kg
Min - Max Operating Pressure (Air)
0 to 10 bar

Features

  • Models available with or without protection and status indicators
  • Mountable in any position
  • Ambient temperature range: -10° C to +60° C

Documents & Drawings