No image available
No image available
Your request is being processed.
Rosemount-3408 Level Transmitter-Non-Contacting Radar

Rosemount™ 3408 Level Transmitter - Non-Contacting Radar

Product Description

Rosemount 3408 Wireless Level Transmitter is Coming Soon.
​The Rosemount 3408 Non-Contacting Radar Level Transmitter features Smart Echo Supervision™ technology and is suitable for level measurement and overfill prevention. Optional wireless technology enables the automation of previously inaccessible locations while eliminating wiring costs. Smart diagnostics enable proactive maintenance, and optional Bluetooth® available for wired communication ensures easy configuration. Manual or automatic verification at scheduled intervals can be conducted at any time without process interruptions. Perform proof-testing remotely and in-situ with onboard functionality. NAMUR type tested and third party certified to IEC61508 for use in safety critical applications.

Specifications

Accuracy
Standard: ± 0.08 in. (± 2 mm)
Ultra accuracy: ± 0.04 in. (± 1mm)
Standard (WirelessHART®) (±3mm)​
Measurement Range
98 ft. (30 m)
Operating Pressure
-15 to 363 psig (-1 to 25 bar)
Operating Temperature
-76 to 392 °F (-60 to 200 °C)
Power Supply
12-35 VDC (30 VDC in Intrinsically Safe installations)
Communication Protocol
4-20mA HART7® (optional Bluetooth® connectivity), WirelessHART®
Measurement Frequency
80 GHz
Certifications/Approvals
ATEX/UKEX, IECEx, USA, Canadian, see full specs for complete list of certifications
Safety
IEC 61508 certified to SIL 2 (not available with WirelessHART® option)
Overfill prevention according to WHG/TÜV
See full specs for complete list of certifications
Antenna Type
Process Seal, Lens Antenna, ATAP Lens Antenna
Wireless Update Rate
4 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
  • Long Range: 225m (750 feet)
  • Extended Range: 800 m (1/2 mile)
  • High-Gain Remote: 1 km (2/3 mile)

Features

  • With Smart Echo Supervision™ technology, Rosemount Non-Contacting Radars automatically track all echoes, including those from obstructions in the vessel, and distinguish them from the real product surface echo. This ensures the true product level is reliably and accurately reported.
  • Lens antenna available for very small process fittings (3/4") and with optional bracket mount
  • All PTFE wetted parts allow for use in harsh conditions, such as corrosive medias
  • Convenient configuration and maintenance using optional Bluetooth technology
  • Schedule automatic health checks and receive report with Smart Meter Verification
  • Go back in time for troubleshooting or process insight with on-board data Historian
  • Continuously monitor measurement health with Smart Diagnostics Suite allowing for preventive maintenance and reduced downtime
  • Safe and simple proof-tests can be carried out from the control room without changing the actual level
  • Wireless Features​
    • WirelessHART® technology protocol is secure and cost-effective and delivers >99% data reliability​
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal​
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Parts & Accessories

Search
1-10 of 11 results for Parts & Accessories
: