AVENTICS-R412014758

AVENTICS™ Block assembly kit, Series AS1-MBR-...-W04 R412014758

€2.83
QuickShip QuickShip
QTY:

Product Description

AS1-MBR-X000-W04

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.014 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber