AVENTICS™ 3/2-way stop valve, Series SC01 R412010530

€56.06
QuickShip QuickShip
QTY:

Product Description

3/2-NW18-G3/4

Specifications

Type
Ball Valve
Switching principle
3/2
Medium
Compressed air
Compressed air connection 1
G 3/4
Compressed air connection type 1
Internal thread
Compressed air connection 2
G 3/4
Compressed air connection type 2
Internal thread
Min. ambient temperature
-10 °C
Max. ambient temperature
100 °C
Min. medium temperature
-10 °C
Max. medium temperature
100 °C
Working pressure min.
0 bar
Working pressure max
14 bar
Weight
0.7 kg
Housing material
Brass
Seal material
Polytetrafluorethylene
Material hand lever
Steel, chrome-plated