AVENTICS™ Nut for piston rod, Series MR9 1823A00020

€3.65
QuickShip QuickShip
QTY:

Product Description

CM2-MR9-M010-M2-A

Specifications

Thread size
M10x1,25
Weight
0.01 kg
Housing material
Steel
Surface housing
galvanized