AVENTICS™ Series 102 Diaphragm type cylinder

Product Description

The AVENTICS Series 102 is cost-efficient solution to generate high forces for press application for example.

Products

Search
1-10 of 20 results for Products
:
AVENTICS™ Diaphragm-type cylinder, Series 102 1020100000
Bore Size
80 mm
Stroke Length
40 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
80 mm
40 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
€293.91
AVENTICS™ Diaphragm-type cylinder, Series 102 1020200000
Bore Size
113 mm
Stroke Length
50 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M16x1,5
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
113 mm
50 mm
Single-acting, retracted without pressure
M16x1,5
Same Day
QuickShip
€406.56
AVENTICS™ Diaphragm-type cylinder, Series 102 1020300000
Bore Size
160 mm
Stroke Length
50 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M20x1,5
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
160 mm
50 mm
Single-acting, retracted without pressure
M20x1,5
Same Day
QuickShip
€579.03
€293.91
€406.56
€579.03
AVENTICS™ Piston rod cylinders, Series 102 1022100000
Bore Size
60 mm
Stroke Length
80 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
60 mm
80 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
€150.36
AVENTICS™ Piston rod cylinders, Series 102 1022200000
Bore Size
85 mm
Stroke Length
80 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
85 mm
80 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
€191.76
AVENTICS™ Piston rod cylinders, Series 102 1022300000
Bore Size
250 mm
Stroke Length
100 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M24x2
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
250 mm
100 mm
Single-acting, retracted without pressure
M24x2
Same Day
QuickShip
€1,160.71
€1,160.71

Features

  • Ø 60 mm ... 250 mm
  • Double-acting and single-acting, retracted without pressure

Parts & Accessories

Search
1-10 of 23 results for Parts & Accessories
:
€53.06
€20.85
€11.20
€106.02
€166.71
€38.27
€59.30
€75.69
€4.90
€10.61