No image available
No image available
Your request is being processed.
Flexim-WaveInjector Non-Intrusive Flow at Extreme Temperatures

Flexim WaveInjector Non-Intrusive Flow Measurement at Extreme Temperatures

Product Description

Flexim’s WaveInjector technology enables metering at extreme temperatures from -200 up to 630 °C (-328 up to 1166 °F). The Flexim WaveInjector thermally separates the ultrasonic transducers from the hot or cryogenic pipe, allowing permanent flow measurements at extreme pipe wall temperatures to provide the ultimate competitive edge - in process control, process management, and environmental protection. The WaveInjector, along with the ultrasonic transducers, is simply installed on to the outer surface of the pipe, using coupling plates for a proper acoustic contact. This means that there is no need to open the pipe - no drilling, and no process shut down is required.

Specifications

System Configuration and Installation
For more detailed Information please download the Technical Specifications

Features

  • Increased operator and plant safety.
  • Increased environmental compliance.
  • Easier plant start-ups and upgrades.
  • Increased profits due to tighter process control.
  • Increased application flexibility.
  • Decreased start-up, operating and maintenance costs.
  • Decreased inventory costs for flow meters and spare parts.

Documents & Drawings