RTUs for Water & Wastewater
RTUs specialized for water & wastewater control applications with a design emphasis on low power consumption and scalability.
eraaaaaaa
Establishing a secure, standardized automation infrastructure for sharing data and diagnostics enterprise-wide will drive ongoing operational improvements. That’s why we designed the next-generation FB3000 RTU with the hardware, software and applications necessary to drive digital transformation throughout your operation. From superior form and function to industry leading configurability and programmability, the agile FB3000 RTU will easily evolve along with your changing site requirements.
Get as much control as you need right out of the box with our intuitive FBxDesigner™ software. Users have the flexibility to customize the complexity of logic and control with our complete suite of powerful, built-in IEC 61131 programs. Your staff will quickly gain expertise and move beyond basic configuration into programming to ensure the control requirements align with your site needs.
Maximizing uptime and asset availability requires the versatility to edit programming and configuration without powering down the FB3000 RTU or restarting the CPU. Our new online editing capability makes it easier than ever for authorized users to make changes. No need to interrupt a process to complete load changes or other edits.
Ensure your operation’s risk mitigation strategy is complete by protecting your system and maintaining the integrity of your data. The FB3000 RTU enables your operation to maintain a more secure infrastructure by prohibiting unauthorized users from accessing your system. Additional built-in features ensure the authenticity of your data.
With a much lower power draw than a PLC, the FB3000 RTU can easily function on cost-effective solar power, providing greater design flexibility for locations where utility power is limited or non-existent. In the event of a power loss, dual power input blocks provide automatic failover to ensure continuous operation. Plus, the standard operating temperature range of -40°C to +75°C enables the RTU to reliably operate without needing to be inside of a temperature-controlled environment.