AVENTICS-P-PVP1

AVENTICS™ Series PVP1

Product Description

These small size, light weight, low power Micro Solenoid Pilot Valves 8 mm are plug-in cartridge style.PVP1 Series can be used in applications where very compact solutions are required as well as high performances to control actuators or very small devices and it is suitable for portable equipment.

Features

  • Qn max. 11 l/min ... 14 l/min
  • 3/2 NC Poppet valve
  • Ø 8.2 mm
  • Operating pressure 3 bar ... 8 bar
  • 24 V DC
  • Working pressure: 3 to 8 bar

Documents & Drawings