AVENTICS-P-HV30

AVENTICS™ Series HV30 Directional valves

Product Description

The AVENTICS Series HV30 complies with the valve standard ISO 5599-1. Due to the level of flow and robustness, especially on high ambient temperatures, HV30 is the perfect valve for Aluminium applications.

Products

Search
1-3 of 3 results for Products
:
AVENTICS™ 5/2-directional valve, Series HV30 R424B11120
Activation
Electrically
Flow (L/M)
4300 l/min
Switching principle
5/2, with spring return
Operating Voltage
24 V DC
availability
Activation
Flow (L/M)
Switching principle
Operating Voltage
availability
Electrically
4300 l/min
5/2, with spring return
24 V DC
AVENTICS™ 5/2-directional valve, Series HV30 R424B11927
Activation
Electrically
Flow (L/M)
4300 l/min
Switching principle
5/2, with spring return
Operating Voltage
110 V AC
availability
Activation
Flow (L/M)
Switching principle
Operating Voltage
availability
Electrically
4300 l/min
5/2, with spring return
110 V AC
AVENTICS™ 5/2-directional valve, Series HV30 R424B12987
Activation
Electrically
Flow (L/M)
4300 l/min
Switching principle
5/2, with spring return
Operating Voltage
110 V AC
availability
Activation
Flow (L/M)
Switching principle
Operating Voltage
availability
Electrically
4300 l/min
5/2, with spring return
110 V AC

Features

  • Qn = 4300 l/min
  • Electrical. control: form A
  • Width: 71 mm
  • Ambient temperature 10 °C to 120 °C

Parts & Accessories

Search
1-10 of 10 results for Parts & Accessories
:

Documents & Drawings