ValvCheQ-P-P001029

ValvCheQ Figure SC03 Medium Backflow Preventers

Product Description

The SC03 testable single check valve with flanged and roll-grooved connections is suitable for low hazard-rated applications.

Features

  • Short body length to allow the replacement of conventional non-testable check valves.
  • Supplied with lifting lugs to assist with installation.
  • Compact simple design.
  • In-line and on-site serviceable.
  • No special tools required for servicing.
  • Designed and manufactured in accordance with requirements of AS/NZS 2845.1.
  • FBE coated to AS/NZS 4158.
  • Straight through flow path for maximum flow co-efficient.
  • Top entry allows all parts to be accessed easily.
  • Stainless steel internals for superior corrosion resistance.
  • Fully restrained check valve assemblies for unrivalled safety.
  • Each valve is factory bench tested and tracked with unique serial number.

Specifications

Certifications
Lloyd's Register
End Connection
Flanged
Application
Fire & Gas Systems, Water distribution
Body Design
Top Entry
Material
Ductile Iron
Operating Temperature
Standard Temperature
Pressure Class
PN
Process Connection Type
Flanged, CL150RF
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Media
Water
Stem
O-ring

Documents & Drawings