PACSystems™ RSTi-EP Modbus TCP Network Adapter, 2 Cu RJ45 Ports, 2048 bytes (Input + Output)

Product Description

a Modbus TCP network adapter and the head module for the RSTi-EP communication bus. Facilitates up to 64 active RSTi-EP modules with two Ethernet ports and an integrated switch.

Specifications

Part Number
EPXMBE001
Network Adapter / Use
Modbus
Number of Modules
up to 64 active
Connection
2x RJ-45
Connection
2x RJ-45

Features

  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Built-in Web Server for diagnostic information and firmware update through Ethernet and micro USB port
  • Support for daisy-chain/line topologies
  • Support for daisy-chain/line topologies

Documents & Drawings