ASCO Numatics 349 Series Pressure Switches

Product Description

The ASCO Numatics Series 349 is a line of highly reliable pressure switches for machine automation processes. The pressure switches are suitable for automotive and packaging applications. The line includes adjustable, diaphragm, and electronic models.

Specifications

Pipe / Port Size
1/4 "

Features

  • Models available with or without protection and status indicators
  • Mountable in any position
  • Ambient temperature range: -10° C to +60° C

Documents & Drawings