Sulfur Recovery

Sulfur Recovery

Maintain reliable and safe combustion control and reduce the effects of corrosion.

Safely Recover Sulfur and Ensure Regulatory Compliance

An imbalance of combustion air in the sulfur recovery unit could result in too much hydrogen sulfide or sulfur dioxide in the tail gas and possibly cause a shutdown of the entire refinery – and corrosion is an ongoing challenge. With Emerson, you can ensure the combustion air ratio is properly controlled to maintain safe and reliable sulfur recovery and that you are one step ahead of corrosion with real-time, non-intrusive corrosion measurements.

Read More...
Click to continue reading Safely Recover Sulfur and Ensure Regulatory Compliance

Emerson Experts Blog

Emerson helps BP Whiting refinery avoid downtime while improving safety and reliability

BP chose Emerson to upgrade the process control system of two fluid catalytic cracking units at its Whiting, Indiana refinery.

Emerson’s New Full-Bore Ball Control Valve Combats Vibration, Cavitation and Noise

Fisher™ V280’s simplified construction allows the addition of noise-attenuating or anti-cavitation trims on the valve inlet or outlet

Industry’s First Transmitter-Style Gas Chromatograph Measures Both Sulfur and Natural Gas Energy...

Emerson’s Rosemount 700XA gas chromatograph reduces costs by as much as 50% and footprint by as much as 40% for natural gas applications
Please enable JavaScript to use this website.