SolaHD™ SDN-D High Performance DIN Rail Series Power Supplies
SolaHD™ SDN-D High Performance DIN Rail Series Power Supplies
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The SDN-D high performance DIN rail power supply boasts one of the highest efficiencies available in the market today, in spite of its small size. Extensive diagnostic monitoring capabilities are possible with the optional SCM network communication module, which utilizes popular industrial network protocols to provide critical power supply data to computers, PLCs, DCSs HMIs, and other devices. For applications requiring even higher reliability, combine the SDN-D with SDN redundancy modules. The SDN-D is the ideal solution for use in harsh environments, extreme temperatures, and hazardous locations worldwide.
Peak cuurent up to 600% of nominal for 15 msec, at >19 V
Hazardous Location Certifications
UL Recognized Component, Haz Loc, E234790;Class I Div 2, Groups A, B, C, D T4ATEX Directive: Ex II 3 G, Ex ec IIC T4 Gc (SDN 10-24-100D), Ex II 3 G, Ex ec nC IIC T4 Gc (SDN 20-24-100D)IECEx Certified:Ex ec IIC T4 Gc (SDN 10-24-100D),Ex ec nC IIC T4 Gc (SDN 20-24-100D)
Typical applications include industrial automation; process control; material handling and conveyors; and hazardous locations
High performance unit in a compact package
Optional network communications modules provide important diagnostic information to controllers, HMI, and computers
Continuous Power Boost: Up to 120% continuous, for temperatures up to 50 °C
Extensive international hazardous location certifications, including Class I Zone 2, ATEX, and IECEx.
Inductive Load Power Boost additional short term power, to assist in starting loads with high inrush current
Multi-turn potentiometer simplifies accurate setting of output voltage
DC OK Relay Terminals provide diagnostic information to a PLC or controller
Circuit Interruption Power Boost provides short duration peak current sufficient to trip properly sized load side fuse or circuit breaker in the event of a load fault
Supports redundant power supply operation using optional SDN™ Redundancy modules
Wide operating temperature range accommodates both extreme hot and extreme cold environments
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.