Emerson-P-IC200CPU001

VersaMax CPU001 with 34K user configurable user memory

Product Description

Versatile controller designed to be easy to use and supports a wide range of I/O expansion modules and communications options.

Specifications

Part Number
IC200CPU001
Dimensions (W x H in mm)
66.8 x 128
I/O Discrete Points
2048 In, 2048 Out
Discrete Internal Bits
1024 points
Discrete Temporary Bits
256 points
Global Discrete Bits
1280 points
Configurable Memory (Program, Registers, I/O Analog Words)
34K bytes maximum
Boolean Execution Speed
1.8ms/K (typical)
Floating Point
Yes
Override
Yes
Built-in Ports
RS-232, RS-485
Built-in communications
SNP Slave, RTU Slave, Serial I/O
Type of Memory Storage
System flash, battery-backed RAM
Battery-Backed Real-time Clock
Yes
Realtime Clock Accuracy (for timer functions)
100ppm (0.01%) or +/- 9sec/day
Time of Day Clock Accuracy
100ppm at full temperature range

Features

  • Non-volatile flash memory for program storage
  • Programming in Ladder Diagram and Instruction List
  • Battery backup for program, data, and time of day clock
  • Run/Stop switch
  • Floating point (real) data functions
  • Embedded RS-232 and RS-485 communications
  • Supports EZ Program Store device (IC200ACC003)
  • 70mm height when mounted on DIN rail with power supply

Documents & Drawings