Movicon WebHMI Display

Movicon WebHMI

Movicon HMI is a cross-platform solution that distributes Movicon.NExT projects across the enterprise, from small, embedded HMI to SCADA and management systems. Using I/O and Web servers, it supports Windows and Linux, while advanced graphics technology deliver cutting-edge supervisory control and powerful HMI visualization, with a single editor for any project.

Read More...
Click to continue reading Movicon WebHMI

What are the advantages of using this product?

An ideal solution for effortless HMI visualization over the web.

Connectivity icon

Connectivity

Connext© I/O Data Server works with all PLCs and any other OPC UA Server.

Scalability icon

Scalable

Design any project to run on WebHMI or a SCADA in a single editor.

Keyboard icon

Cross-Platform

Design once and deploy everywhere with OS and hardware-independent tools.

Standards icon

Supports for Openess Standards

Open architecture for easy, reliable project transfer and remote management.

Key security icon

Maximum Security

Robust authentication models and password management for secure data transfer.

Lightbulb icon

Web-Based Technology

HTML5 and SVG technology, with graphic rendering managed on web client browser.

Movicon WebHMI - Web Technology for Scalable and Powerful HMI Visualization

Movicon WebHMI - Web Technology for Scalable and Powerful HMI Visualization

Movicon WebHMI - Web Technology for Scalable and Powerful HMI Visualization
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      Visualization using HTML5 web browsers

      The WebHMI Server deploys HTML5 pages to display screens created with Movicon.NExT. Clients are based on web browsers and can be localized on the device as an HMI control panel, or on a remote PC or mobile device. WPF graphics are automatically converted to SVG.

      Alarms, Historian, and Data Analysis

      The Movicon WebHMI comes complete with powerful features to offer versatile, functional, and all-inclusive solutions, including alarm and log management, historical data on any data base, with analysis and reporting features, and text and language change management.

      Expanded Projects Editing & Deployment

      WebHMI is extremely scalable and offers the great advantage of using the Movicon.NExT Editor. While the Editor adapts to the specific capabilities of WebHMI, it also allows any project to be scaled up or integrated into the platform’s ecosystem.

      Much more than a simple HMI

      An all-inclusive development tool for creating projects that can be directly deployed on connected web server devices.

      Displays Mockup 1200
      Computer icon

      Unlimited Clients

      Movicon WebHMI technology does not restrict the number of users that can connect at any one time.

      Scales icons

      Integrated in Movicon.NExT

      WebHMI leverages Movicon.NExT’s powerful interoperability. Projects can run in WebHMI or WPF SCADA mode.

      Certifications icon

      Reliable Performance

      Speedy communications, real-time data management and enhanced graphics are ensured —  without any performance compromise.

      The Movicon.NExT licensing policy

      Movicon.NExT licensing model is simple, flexible, and modular. It is fully adaptable to your specific needs and helps limit costs based on your application requirements.

      Movicon.NExT offers a client-server license model based on the number of Tags exchanged with the field.  It also has optional features that can be purchased on as-need bases.


      The Movicon.NExT licensing modularity concepts:

      Movicon.NExT schema licensing


      The all-inclusive development environment (editor) is used to create any type of Movicon.NExT project, allowing you to purchase the Runtime License best suited to your project needs.


      The purchase of the Editor License comes with access to high-level technical support.

      Runtime sized by Tag count
      Runtime Type Licenses
      Download License and Option Table
      Read More...
      Click to continue reading The Movicon.NExT licensing policy
      Please enable JavaScript to use this website.