No image available
No image available
Your request is being processed.
AVENTICS-C573AW555919009

AVENTICS™ Air supply sandwich plate, series XV05 C573AW555919009

Specifications

Scope of delivery
Sandwich plate, sealing kit, mounting screws
Min. working pressure
-0.95 bar
Max. working pressure
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Min. oil content of compressed air
0 mg/m³
Max. oil content of compressed air
5 mg/m³
Number of valve positions
1
Protection class
IP65
Housing material
Aluminum, anodized
Seal material
Hydrogenated nitrile butadiene rubber
Screws material
Stainless Steel

Documents & Drawings