AVENTICS-7320750000

AVENTICS™ Flat suction gripper, Series FSR 7320750000

Product Description

FSR-75,0-CR-G014-IN

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Compressed air connection
G 1/4
external diameter
75 mm
Holding force
160 N
Volume
28 cm³
Max. curving on object Rmin
165 mm
Abrasion value according to DIN 535 16
105 mm³
Hardness according to standard
60 ± 5 Shore A
Connection thread type
Internal thread
Material connector
Aluminum
Suction unit material
Chloroprene rubber
Weight
0.03 kg

Features

  • Heat resistant

Documents & Drawings