No image available
No image available
Your request is being processed.
AVENTICS-1820415128

AVENTICS™ Oval suction gripper, Series FSO 1820415128

Product Description

FSO-30X90-NBR-G014-EX

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Temporary ambient temperature (<30 s) min.
-30 °C
Temporary ambient temperature (<30 s) max.
120 °C
Compressed air connection
G 1/4
Holding force
112.6 N
Volume
8.5 cm³
Max. curving on object Rmin
35 mm
Abrasion value according to DIN 535 16
100-120 mm³
Hardness according to standard
60 ± 5 Shore A
Connection thread type
External thread
Material connector
Aluminum
Suction unit material
Acrylonitrile butadiene rubber
Delivery unit
1 piece
Weight
0.035 kg

Documents & Drawings