AVENTICS-0493842803

AVENTICS™ valve cover, with or without pilot valve 0493842803

Product Description

581 MICROSOL ISO2 DS

Specifications

Pilot valve width
15 mm
Type
2x3/2-, 5/2-, 5/3-directional valve
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Standards
ISO 5599-1
Oil content of compressed air min.
40 mg/m³
Oil content of compressed air max.
400 mg/m³
Max. particle size
50 µm
Weight
0.08 kg

Documents & Drawings