Rosemount™ 214C Thermocouple Sensor, and 3144S Temperature Transmitter
Rosemount™ 214C Thermocouple Sensor, and 3144S Temperature Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
SIL2 certified and SIL3 capable to IEC 61508 by an independent 3rd party, hazardous location, marine type, see Quick Start Guide for complete list of certifications
Features
Rosemount™ 214C Thermocouple Temperature Sensor
Sensor types include J, K and T thermocouples for application flexibility
Meets ASTM and IEC standards for thermocouple accuracy tolerance, providing reliable performance
Covers a wide range of temperatures from -196 to 1200 °C (-321 to 2192 °F) for durability in varying process environments
Withstands high vibration to offer resilience in tough process conditions
Available in single or dual configurations with grounded or ungrounded junctions for process compatibility
All sensor styles and lengths are available in ¼-in. diameter mineral-insulated (MI) cable to meet industry standards
Adjustable or fixed compression fittings and spring-loaded or welded adapters meet specific mounting requirements
Enclosure and connection head options allow for process adaptability
Global hazardous location approvals to meet project requirements
Rosemount™ 3144S Temperature Transmitter
Industry-leading accuracy and reliability for best performance in critical control and safety applications
20-year long-term stability extends calibration intervals to reduce trips to the field
20-year limited warranty provides assurance and peace of mind that comes with purchasing a Rosemount product
ReadyConnect™ Technology provides plug-and-play sensor configuration to help you save time and eliminate errors
Rosemount X-well Technology measures temperatures up to 650°C (1202°F) without a process penetration for reduced design, installation and maintenance costs
RTD Measurement Protection converts your configuration from a 4-wire to a 3-wire configuration if a wire is broken or damaged, helping to avoid loss of measurement and downtime
Bluetooth® Connectivity helps you work easier, safer, and more efficiently with simplified operator rounds, a consistent application experience across Emerson devices, and by avoiding the need for a hot work permit
Loop Integrity diagnostic continuously monitors the health of the entire electrical loop to detect potential failures before they happen
Hot Backup™ capability and Sensor Drift Alert utilizing dual sensors ensure measurement integrity
Thermocouple Degradation diagnostic monitors thermocouple health to detect degradation before failure
Guided Proof Testing provides an easy, step-by-step process to help ensure you are operating safely and properly
Dual-compartment housing provides superior protection in harsh environments