KTM Series EF190 Two-Piece Full Bore Ball Valve with Powered Actuator
Product Description
The KTM Figure EF190 split body flanged ball valve is a general purpose ball valve available in a variety of material configurations complete with powered actuator, configurable by power source, size, function and more.
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Two piece split body valve design with flanged connections
Full compliance to ASME B16.34 and EN 12516-1
Firesafe design tested and certified to API 607 7th Edition and ISO 10497:2010
Fugitive emission compliant design features a double stem seal that complies with ISO 15848-1 Class BH C03 requirements (2500 cycles including thermal cycles)
Double shaft seal design complies with TA Luft VDI 2440 requirements
Keystone F89 Pneumatic Quarter-Turn Actuator
Direct mounting to all Keystone butterfly valves and ball valves.
Valve connection compatible with Keystone (imperial and metric) and ISO 5211
Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5� at each end).
Anodized aluminum body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
Double acting and spring return versions available for cost effective and safe operation.
Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Emerson Powered Actuator
Direct mounting to all Keystone butterfly valves and ball valves.
Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
Double acting and spring return versions available for cost effective and safe operation.
Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.