AVENTICS-0821200196

AVENTICS™ Check-choke valve, Series CC04 0821200196

Product Description

CC04-PA6-G014-DA06-2_1_K_LN_SLS

Specifications

Port 1
Ø 6
Port 2
G 1/4
Throttle bore Ø
4.5 mm
direction of throttle
2 ▶ 1
Nominal flow Qn 2 to 1
540 l/min
Compressed air connection type 1
push-in fitting
Compressed air connection type 2
External thread
Throttle
Exhaust Air Throttling
Medium
Compressed air
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Min. medium temperature
-10 °C
Max. medium temperature
70 °C
Housing material
Polyamide
Material flow control screw
Brass
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 70 l/min ... 1950 l/min

Documents & Drawings