AVENTICS-R402003736

AVENTICS™ Centering rings R402003736

Product Description

BAG 6 PCS #16/#12 K6

Specifications

External Ø
16 mm, 12 mm
Scope of delivery
6 piece
Housing material
Stainless Steel

Features

  • Standardized mounting interfaces for direct connection of AVENTICS components
  • Less moving mass as no transition plates are required
  • Simplified machine design and reduced mounting effort

Documents & Drawings