AVENTICS-1822122009

AVENTICS™ Rod clevis, Series AP2 1822122009

Product Description

CM2-AP2-M006-ST-ZN

Specifications

For series
to mount on cylinder PRA, TRB, CCI, MNI, ICM, KPZ, KHZ, 167, CVI, RPC, RDC, ITS
For series
CCI, MNI, ICM, KHZ
Thread size
M6
Weight
0.02 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings