AVENTICS-R412010046

AVENTICS™ Filler neck R412010046

Product Description

1/4-18 NPTF

Specifications

Port G
1/4 - 18 NPTF
Note
Enables use of bellow actuators for vibration isolation
Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
20 bar
Min. ambient temperature
-50 °C
Max. ambient temperature
130 °C
Material
Brass