AVENTICS-R431004659

AVENTICS™ Series A-Pilotair® R431004659

Product Description

PILOTAIR-2-MA-1A

Specifications

Activation
Mechanical
Nominal flow Qn
1300 l/min
Version
NC
Compressed air connection output
1/4 - 18 NPTF
Working pressure min.
0 bar
Working pressure max
17.3 bar
Sealing principle
Soft Seal
Type
Poppet valve
Control pressure min.
0 bar
Control pressure max.
13.7 bar
Max. input pressure
17.2 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
93 °C
Min. medium temperature
-40 °C
Max. medium temperature
93 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
40 µm
Compressed air connection input
1/4 - 18 NPTF
Weight
0.23 kg
Housing material
Die-cast aluminum

Features

  • Qn = 1308.72 l/min
  • Mechanically or manually operated

Documents & Drawings