AVENTICS-R412027175

AVENTICS™ Sensor, Series ST6 R412027175

Product Description

ST6-R2-K05U-030 ATEX 3GD

B10
rohs

Specifications

Direct mounting for series
PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series
TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
Slot width
6 mm T-slot
Cable
with cable
Switch descr.
Reed
Min. operating voltage DC
5 V DC
Max. operating voltage DC
30 V DC
Min. operating voltage AC
5 V AC
Max. operational voltage AC
30 V AC
Certificates
ATEX, CE declaration of conformity, RoHS
Protection class
IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
60 °C
Max. switching frequency
400 Hz
Electrical connection 2, type
open cable ends
Electrical connection 2, number of poles
2-pin
Shock resistance
30 g / 11 ms
Vibration resistance
10 - 55 Hz, 1 mm
Cable length L
5 m
Housing material
Polyamide fiber-glass reinforced
Material cable sheath
Polyurethane
Material locking screw
Stainless Steel

Features

  • Universal sensors for the standardized 6 mm nut
  • Mounting from above in the nut (“drop-in” mounting)
  • Wide range of versions with different line lengths and connections
  • Combined mounting screw with hexagon socket and slotted screw
  • ATEX versions available
  • High and low temperature versions available

Documents & Drawings